Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1843TAB Series - Snap-on Conveyor Chain
Bill of material
1843TABSS-K125
CM
Chain model
1843TABSS-K125
SERIES
Series
1843TAB Series
APPLICATION
Application
Mainly suitable for high-speed or high pulling conveyor.
MATERIAL
Material
POM, color brown, operating temperature -30°C~+90°C.
BC
Base Chain
304 stainless steel 08A roller chain
TC
Maximum speed
50 m/min lubricant ; 30 m/min dry
MWL
Maximum working load (25°C)
Stainless steel is 1200N
PACKAGE
Package
Each length is 1.524M
W
Width
31.8 mm
WEIGHT
Weight
0.74 kg/m
RBR
Opposite bending raduis
100 mm
MCTL
Minimum turning center radius
R320 mm
Preview - Generation
Náhled
Quotation
3D
2D