Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 2
Company
LILAI Chain
Description
40P/60P-B - Plastic chain
Bill of material
40P-B
CM
Chain model
40P-B
PN
Product name
Plastic chain
APPLICATION
Application
Mainly suitable for chemical, electronics and pharmaceutical industries.
MATERIAL
Material
Polyoxymethylene modified (POM) white, operating temperature -30°C~+90°C
PM
Pin material
304 stainless steel
PACKAGE
Package
Each length is 1.524M
WL
Working load
390N
WEIGHT
Weight
0.52 kg/pc
W
Width
20
mm
W1
8.0
mm
P
Pitch
12.70
mm
E
4
mm
H
12.7
mm
L
6.7
mm
D
d
7.94
mm
Preview - Generation
Preview
Quotation
3D
2D