Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 2
Company
LILAI Chain
Description
40P/60P - Plastic chain
Bill of material
40P(Stainless steel)
CM
Chain model
40P
PN
Product name
Plastic chain
APPLICATION
Application
It is mainly suitable for conveying items with low noise and light weight, and is widely used in chemical, electronic and pharmaceutical manufacturing equipment
MATERIAL
Material
The material of the plastic chain plate is POM, the color is white, and the POM operating temperature is -30°C~+90°C
PM
Pin material
Stainless steel
PACKAGE
Package
Each length is 1.524M
REMARK
Remark
08A Standard Roller Chain Sprocket
WEIGHT
Weight
0.57 kg/pc
W
Width
20
mm
W1
7.8
mm
P
Pitch
12.70
mm
E
4
mm
H
13.2
mm
L
6.9
mm
D
d
7.94
mm
Preview - Generation
Preview
Quotation
3D
2D