Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LILAI Chain
Description
60P Plastic Chain with Rubber Top - Plastic chain
Bill of material
60P Plastic Chain with Rubber Top
PN
Product name
60P Plastic Chain with Rubber Top
APPLICATION
Application
Mainly suitable for chemical, electronics and pharmaceutical industries.
MATERIAL
Material
Blue PP, suitable for acid-resistant environments.
PM
Pin material
Stainless steel or reinforced PP
PACKAGE
Package
Each length is 1.524M
E
4 mm
G
31 mm
H
17.0 mm
L
8.2 mm
P
Pitch
19.05 mm
W
Width
30 mm
W1
w1
13.0 mm
T
2 mm
D
d
11.90 mm
Preview - Generation
Öngörünüm
Quotation
3D
2D