Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
LILAI Chain
Description
822-Supporting wheel B-4 - Conveyor Components
Bill of material
822
MODEL
Code
822
ITEM
Product Name
Supporting wheel B-4
MATERIAL
Material
Reinforced PA6
BORE
Bore
20
mm
COLOUR
Colour
Black
WEIGHT
Weight
0.088
kg
Preview - Generation
Preview
Quotation
3D
2D