Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
LILAI Chain
Description
826 articulated feet - Conveyor Components
Bill of material
826(60758)
MODEL
Code
826
ITEM
Product Name
articulated feet
MATERIAL
Material
reinforced polyamide + SS
COLOUR
Colour
Black
D
60
80
100
mm
L1
75
100
120
150
mm
M
8
10
12
16
mm
REMARK
Remark
D100 feet with 2 installation hole:Ø12
Preview - Generation
Preview
Quotation
3D
2D