Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
836 Tripod Support - Conveyor Components
Bill of material
836
CODE
Code
836
ITEM
Product Name
Tripod Support
MATERIAL
Material
Reinforced Nylon+Bolt
COLOR
color
Black
BORE
d
Ø50.8 mm
WEIGHT
Weight
1.91 kg
REMARK
Remark
Screw size: M16X75
Preview - Generation
Preview
Quotation
3D
2D