Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 2
Company
LILAI Chain
Description
853 Transfer Plate - Conveyor Components
Bill of material
853-A
CODE
Code
853-A
ITEM
Product Name
28 Teeth T-500 Modular Belt Transfer Plate
MATERIAL
Material
Polycarbonate PC
COLOR
Color
Gray
W
Width
151
H
Thickness
9.3
L
Length
147
A
End face to hole distance
19.5
WEIGHT
Weight
0.1
kg
Preview - Generation
Preview
Quotation
3D
2D