Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 4
Company
LILAI Chain
Description
866 Roller - Conveyor Components
Bill of material
866B
CODE
Code
866B
ITEM
Product Name
Roller B
MATERIAL
Material
Polyoxymethylene
D
Outer diameter
9.5
mm
DD
The inside diameter of
4.2
mm
L
Length
9.9
mm
WEIGHT
Weight
0.75
g
COLOR
Color
Dark green
Preview - Generation
Preview
Quotation
3D
2D