Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
LILAI Chain
Description
880M Series - Tracks
Bill of material
880M-K325-R500-100-1
CRN
Curved rail name
SERIES
Series
880M Series
RT
Rail type
PN
Product name
Sideflex 880M Series Magnetic Curved Track Rail
MATERIAL
Material
Ultra-high molecular weight polyethylene + magnet + screw set, color black
TEMPERATURE
Temperature
The operating temperature is -30℃~90℃.
BRA
Bent rail angle
°
CRM
Curved rail model
R
Minimum center radius of curved rail
W
Curved rail width
T
Curved track spacing
0
Preview - Generation
Vorschau
Angebot
3D
2D