Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
LILAI Chain
Description
(A-1)+(A-3) Modular belt - A Series
Bill of material
(A-1)+(A-3) Modular belt-1-32-1-30
PN
Product Name
(A-1)+(A-3) Modular belt
MBOR
Modular belt opening rate
23%
MBC
Modular belt color
White or blue
N
The multiply of standard modular belt width
H
Modular belt flight standard height
32
50
76
100
mm
W
152.4 mm
K
The centre distance between two cleats
M
The distance between belt side and cleat
MBT
Modular belt width
Standard modular belt width: W=152.4*N
Preview - Generation
Preview
Quotation
3D
2D