Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 2
Company
LILAI Chain
Description
854 Transfer Plate - Conveyor Components
Bill of material
854-A-0:0(0:0)
CODE
Code
854-A
ITEM
Product Name
12 Teeth T-600 Modular Belt Transfer Plate
MATERIAL
Material
Polycarbonate PC
COLOR
Color
Gray
W
Width
150
L
Length
146
A
End face to hole distance
20
COVER
Cover
Without Cover
With Cover on One Side
With Cover on Both Side
WEIGHT
Weight
0.085
kg
Preview - Generation
Preview
Quotation
3D
2D