Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
A-1 Modular Belt - A Series
Bill of material
A-1 Modular Belt-1-1
PN
Product Name
A-1 Modular Belt
APPLICATION
Application
Food conveyors, and conveyor belts for packaging machines.
MATERIAL
Modular belt and pin material
Polypropylene (PP), the use temperature is +1℃~+98℃, and it is also suitable for acid-resistant environment.
MBL
Modular belt load
8800 N/M
MBOR
Modular belt opening rate
23%
MBC
Modular belt color
White or blue
WEIGHT
Modular belt weight
6.89 kg/m^2
N
The multiply of standard modular belt width
W
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard modular belt width: W=152.4*N
Preview - Generation
Preview
Quotation
3D
2D