Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
LILAI Chain
Description
Buckle chain split turning conveyor chain - Snap-on Conveyor Chain
Bill of material
HF1875ss-K1600-Z
CM
Chain model
SERIES
Series
1875 Series
PN
Product name
Buckle chain split turning conveyor chain
APPLICATION
Application
It is suitable for heavy-duty and long-distance conveying, and the chain body is snapped on the chain for easy replacement
MATERIAL
Material
Black reinforced nylon (GF+PA6), Black surface rubber,operating temperature -20°C~+80°C
BC
Bottom chain
Standard 12A roller chain, material: carbon steel, stainless steel304
WL
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
MTLC
Maximum total length of conveying
Carbon steel is 30 meters, stainless steel isl 24 meters
RSH
Rubber surface hardness
65±5
PACKAGE
Package
Each is 1.524 meters long
TC
Top speed
60m/min
W
Width
mm
K
Rubber Spacing : 38.1*K
WEIGHT
Weight
kg/m
RBR
Reverse bend radius
250 kg/m
SBR
Side bend radius
mm
BCM
Bottom chain material
Preview - Generation
プレビュー
見積り依頼
3D
2D