Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
LILAI Chain
Description
D-type Sanp-on Sideflex conveyor chain - Snap-on Conveyor Chain
Bill of material
1873-D-K750
CM
Chain model
PN
Product name
D-type Sanp-on Sideflex conveyor chain
APPLICATION
Application
Mainly suitable for various kinds of bottle, can clamping sideflex and elevating conveying.
MATERIAL
Material
Blue POM, clamping block material: light gray EPDM rubber
BC
Base Chain
Standard 12A roller chain, material: carbon steel, stainless steel
WL
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
PACKAGE
Package
Each length is 1.524M
W
Width
mm
RW
Rubber width
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
150 mm
SBR
Sideflex Radius
500 mm
BCM
Base chain material
E
5.10
G
34.9
H
24.5
J
53.5
K
20.5
L
14.2
P
19.05
Q
31.60
T
4.4
V
29.0
C
45.2
Preview - Generation
Preview
Quotation
3D
2D