Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
G4 Series - Snap-on Conveyor Chain
Bill of material
1873-G4-K375
CM
Chain model
PN
Product name
G4 Series
APPLICATION
Application
Mainly suitable for various kinds of bottle, can clamping sideflex and elevating conveying.
MATERIAL
Material
The material of the pallet is: POM, and the material of the clamping block is: natural rubber
BC
Base Chain
Standard 12A roller chain, material: carbon steel, stainless steel
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
WL
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
PACKAGE
Package
Each length is 1.524M
W
Width
93.2 mm
RW
Rubber width
84
WEIGHT
Weight
4.475 kg/m
RBR
opposite bending raduis
150 mm
SBR
Sideflex Radius
500 mm
BCM
Base chain material
E
5.10
G
34.9
H
24.9
J
54.5
K
20.6
L
10.3
P
19.05
Q
31.80
T
5.0
V
30.0
C
44.3
A
29
Preview - Generation
Preview
Quotation
3D
2D