Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
PU rods - Snap-on Conveyor Chain
Bill of material
PU-D20
CODE
Code
PU-D20
LAYOUT
Layout
Arranged in the skeleton, it is easy to install
MATERIAL
material
The material is wear-resistant, shock-absorbing and noise-absorbing
COLOR
Color/material
Black PU
M
length
100 mm
WEIGHT
weight
0.38 kg/m
Preview - Generation
Preview
Quotation
3D
2D