Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 10
HELP_VARIABLE
Company
LILAI Chain
Description
Sprocket - A Series
Bill of material
3-A-8-40X40
CODE
Code
3-A-8-40X40
PM
Processing methods
Molded Processed
SERIES
Series
A Series
MATERIAL
Material
Nylon + glass fiber, injection molding
SHT
Square Inner Diameter
Bore tolerance : d +0.5/-0
AT
Apply to
suitable for fixed shafts , easy to install
HT
Round Inner Diameter
Bore tolerance : d +0.2/+0.1
TN
Teeth No.
8
PD
132.7
mm
OD
130.0
mm
BORE
Bore
40X40
mm
Preview - Generation
Preview
Quotation
3D
2D