Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-700PG Flush Grid Modular Belt - T-700 Series
Bill of material
T-700PG Flush Grid Modular Belt-N:1-T:0-L:1
MODEL
Model
T-700PG Flush Grid Modular Belt
SERIES
Series
T-700 Series
APPLYTO
Apply to
High-speed heavy-load conveying, good drainage and ventilation
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene(PP)
MBOR
Modular belt opening rate
14%
MBL
Modular belt work load
POM is 10500N/M
MBC
Modular Belt Color
Coffee
WEIGHT
Weight
8.78 kg/m^2
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
W
Modular belt width
304.8 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard Modular Belt Width: W=304.8*N+8.45*T
Preview - Generation
Preview
Quotation
3D
2D