Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-003 Flat Top Modular Belt with rubber top - 900 Series
Bill of material
900 Series Y-003 Flat Top Modular Belt with rubber top-2-1-25.2
MODEL
Model
900 Series Y-003 Flat Top Modular Belt with rubber top
SERIES
Series
900 Series
APPLYTO
Apply to
It is mainly suitable for the transportation of various cartons, plastics and other items to increase the friction of the conveyor belt
MBM
Modular belt material
PP+Rubber
PM
Pin material
pp
N
The multiply of standard modular belt width
W
Modular belt width
304.8 mm
K
Centrial distance between rubber
M
The distance between belt side and cleat
MBT
Modular belt width
Standard modular belt width: W=152.4*N
Preview - Generation
Preview
Quotation
3D
2D