Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-005 Flush Grid Modular Belt with Flight and sidewall - 900 Series
Bill of material
900 Series Y-005 Flush Grid Modular Belt with Flight and sidewall-1-1-25-0
MODEL
Model
900 Series Y-005 Flush Grid Modular Belt with Flight and sidewall
SERIES
Series
900 Series
APPLYTO
Apply to
Suitable for elevating and conveying of cans industry.
MBM
Modular belt material
POM
PM
Pin material
PP
N
The multiply of standard modular belt width
W
Modular belt width
152.4 mm
K
The centre distance between two cleats
H
Flight height
mm
M
The distance between belt side and sidewall
mm
MBT
Modular belt width
Standard modular belt width: W=152.4*N
Preview - Generation
Преглед
Quotation
3D
2D