Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-005 Non-standard Flush Grid Modular Belt with Flight - 900 Series
Bill of material
900 Series Y-005 Non-standard Flush Grid Modular Belt with Flight-1-0-1-25-25
MODEL
Model
900 Series Y-005 Non-standard Flush Grid Modular Belt with Flight
SERIES
Series
900 Series
APPLYTO
Apply to
it is suitable for light duty evelating and conveying.
MBM
Modular belt material
POM
PM
Pin material
PP
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
W
Modular belt width
152.4 mm
K
The centre distance between two cleats
H
Flight height
mm
M
The distance between belt side and cleat
mm
Enter value for M
The distance between belt side and cleat
mm
cm
inch
ft
MBT
Modular belt width
Non-standard modular belt width: W=152.4*N+8.4*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Preview - Generation
Previsualización
Oferta
3D
2D